SCHS203E November 1998 – July 2022 CD54HC4040 , CD54HCT4040 , CD74HC4040 , CD74HCT4040
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC4040 and ’HCT4040 are 14-stage ripple-carry binary counters. All counter stages are controller flipflops. The state of the stage advances one count on the negative clock transition of each input pulse; a high voltage level on the MR line resets all counters to their zero state. All inputs and outputs are buffered.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD54HC4040 | J (CDIP, 16) | 24.38 mm × 6.92 mm |
CD54HCT4040 | J (CDIP, 16) | 24.38 mm × 6.92 mm |
CD74HC4040 | D (SOIC, 16) | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 6.35 mm | |
CD74HCT4040 | D (SOIC, 16) | 9.90 mm × 3.90 mm |
N (PDIP, 16) | 19.31 mm × 6.35 mm |