SCHS212E February   1998  – July 2024 CD54HC4316 , CD74HC4316 , CD74HCT4316

PRODUCTION DATA  

  1.   1
  2. Features
  3. Description
  4. Pin Configurations and Functions
  5. Absolute Maximum Ratings
  6. Thermal Information
  7. Recommended Operating Conditions
  8. Electrical Characteristics: HC Devices
  9. Electrical Characteristics: HCT Devices
  10. Switching Characteristics HC
  11. 10Switching Characteristics HCT
  12. 11Analog Channel Specifications
  13. 12HCT Input Loading Table
  14. 13Recommended Operating Area as a Function of Supply Voltage
  15. 14Typical Performance Curves
  16. 15Parameter Measurement Information
  17. 16Detailed Description
    1. 16.1 Functional Block Diagram
    2. 16.2 Device Functional Modes
  18. 17Device and Documentation Support
    1. 17.1 Receiving Notification of Documentation Updates
    2. 17.2 Support Resources
    3. 17.3 Trademarks
    4. 17.4 Electrostatic Discharge Caution
    5. 17.5 Glossary
  19. 18Revision History
  20. 19Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|16
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Electrical Characteristics: HC Devices


Over operating free-air temperature range, VSUPPLY = ±5 V, and RL = 100 Ω, (unless otherwise noted)(1)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SIGNAL INPUTS (VIS) AND OUTPUTS (VOS)
VIS (V) VI (V) VEE (V) VCC (V) TA
Input High Voltage, VIH, Min 2 25°C 1.5 V
–40°C to +85°C 1.5
–55°C to +125°C 1.5
4.5 25°C 3.15
–40°C to +85°C 3.15
–55°C to +125°C 3.15
6 25°C 4.2
–40°C to +85°C 4.2
–55°C to +125°C 4.2
Input Low Voltage, VIL, Max 2 25°C 0.5 V
–40°C to +85°C 0.5
–55°C to +125°C 0.5
4.5 25°C 1.35
–40°C to +85°C 1.35
–55°C to +125°C 1.35
6 25°C 1.8
–40°C to +85°C 1.8
–55°C to +125°C 1.8
rON
ON resistance
IO = 1mA
VCC or VEE VIH or VIL
0 4.5 25°C 30 180 Ω
–40°C to +85°C 225
–55°C to +125°C 270
0 6 25°C 35 160
–40°C to +85°C 200
–55°C to +125°C 240
-4.5 4.5 25°C 30 135
–40°C to +85°C 170
–55°C to +125°C 205
VCC to VEE 0 4.5 25°C 40 320 Ω
–40°C to +85°C 400
–55°C to +125°C 480
0 6 25°C 30 240
–40°C to +85°C 300
–55°C to +125°C 360
-4.5 4.5 25°C 35 170
–40°C to +85°C 215
–55°C to +125°C 255
ΔrON
Maximum ON resistance between any two channels
0 4.5 25°C 10
Ω

0 6 25°C 8.5
-4.5 4.5 25°C 5
IIZ
Switch OFF leakage current
VCC - VEE VIH or VIL
E = VCC
0 6
25°C

±0.1 µA
0 6 –55°C to 85°C ±1
0 6 –55°C to 125°C ±1
-5 5
25°C

±0.1
-5 5 –55°C to 85°C ±1
-5 5 –55°C to 125°C ±1
IIL
Control input leakage current
VCC or GND
0 6
25°C

±0.1 µA
–55°C to 85°C ±1
–55°C to 125°C ±1

Quiescent Device Current, IDD Max
IO = 1mA
 
When VIS = VEE, VOS = VCC VCC or GND
0 6
25°C

14 µA
–55°C to 85°C 80
–55°C to 125°C 160
When VIS = VCC, VOS = VEE -5 5
25°C

30
–55°C to 85°C 160
–55°C to 125°C 320
CONTROL (ADDRESS OR INHIBIT), VC
For dual-supply systems theoretical worst case (VI = 2.4V, VCC = 5.5V) specification is 1.8mA