SCHS279E December 1998 – August 2022 CD54HC4511 , CD74HC4511 , CD74HCT4511
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | VCC | TA = 25°C | TA = – 55°C TO 125°C | TA = – 40°C TO 85°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
tpd | Dn | Output | CL = 50 pF | 2 V | 300 | 450 | 375 | ns | ||||
4.5 V | 60 | 90 | 75 | |||||||||
6 V | 51 | 77 | 64 | |||||||||
CL = 15 pF | 5 V | 25 | ||||||||||
LE | Output | CL = 50 pF | 2 V | 270 | 405 | 340 | ||||||
4.5 V | 54 | 81 | 68 | |||||||||
6 V | 46 | 69 | 58 | |||||||||
CL = 15 pF | 5 V | 23 | ||||||||||
BL | Output | CL = 50 pF | 2 V | 220 | 330 | 275 | ||||||
4.5 V | 44 | 66 | 55 | |||||||||
6 V | 37 | 56 | 47 | |||||||||
CL = 15 pF | 5 V | 18 | ||||||||||
LT | Output | CL = 50 pF | 2 V | 160 | 240 | 200 | ||||||
4.5 V | 32 | 48 | 40 | |||||||||
6 V | 27 | 41 | 34 | |||||||||
CL = 15 pF | 5 V | 13 | ||||||||||
tt | Any | CL = 50 pF | 2 V | 75 | 110 | 95 | ns | |||||
4.5 V | 15 | 22 | 19 | |||||||||
6 V | 13 | 19 | 16 |