SCHS188E November 1998 – October 2022 CD54HC534 , CD54HC564 , CD54HCT534 , CD54HCT564 , CD74HC534 , CD74HC564 , CD74HCT534 , CD74HCT564
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The ’HC534, ’HCT534, ’HC564, and ’HCT564 are high speed Octal D-Type Flip-Flops manufactured with silicon gate CMOS technology. They possess the low power consumption of standard CMOS integrated circuits, as well as the ability to drive 15 LSTTL loads. Due to the large output drive capability and the three-state feature, these devices are ideally suited for interfacing with bus lines in a bus organized system. The two types are functionally identical and differ only in their pinout arrangements.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
CD74HC564M | SOIC (20) | 12.80 mm × 7.50 mm |
CD74HCT564M | SOIC (20) | 12.80 mm × 7.50 mm |
CD74HC534E | PDIP (20) | 25.40 mm × 6.35 mm |
CD74HC564E | PDIP (20) | 25.40 mm × 6.35 mm |
CD74HCT534E | PDIP (20) | 25.40 mm × 6.35 mm |
CD74HCT564E | PDIP (20) | 25.40 mm × 6.35 mm |
CD54HC534F3A | CDIP (20) | 26.92 mm × 6.92 mm |
CD54HCT534F3A | CDIP (20) | 26.92 mm × 6.92 mm |
CD54HCT564F3A | CDIP (20) | 26.92 mm × 6.92 mm |
Changes from Revision D (January 2022) to Revision E (October 2022)
Changes from Revision C (April 2004) to Revision D (January 2022)
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
IIK | Input diode current | For VI < –0.5 V or VI > VCC + 0.5 V | ±20 | mA | |
IOK | Output diode current | For VO < –0.5 V or VO > VCC + 0.5 V | ±20 | mA | |
IO | Drain current, per output | For –0.5 V < VO < VCC + 0.5 V | ±35 | mA | |
IO | Output source or sink current per output pin | For VO > –0.5 V or VO < VCC + 0.5 V | ±25 | mA | |
Continuous current through VCC or GND | ±50 | mA | |||
TJ | Junction temperature | 150 | °C | ||
Tstg | Storage temperature range | –65 | 150 | °C | |
Lead temperature (Soldering 10s) (SOIC - lead tips only) | 300 | °C |