SCHS196E September 1997 – October 2022 CD54HC688 , CD54HCT688 , CD74HC688 , CD74HCT688
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25℃ | –40℃ to 85℃ | –55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||
HC TYPES | ||||||||||
tPLH, tPHL |
Propagation delay (Figure 6-1) An to output |
2 | 170 | 210 | 255 | ns | ||||
4.5 | 14(3) | 34 | 42 | 51 | ||||||
6 | 29 | 36 | 43 | |||||||
tPLH, tPHL | Bn to output | 2 | 170 | 210 | 255 | ns | ||||
4.5 | 14(3) | 34 | 42 | 51 | ||||||
6 | 29 | 36 | 43 | |||||||
tPLH, tPHL | E to output | 2 | 120 | 150 | 180 | ns | ||||
4.5 | 9(3) | 24 | 30 | 36 | ||||||
6 | 20 | 26 | 30 | |||||||
tTLH, tTHL | Output transition time (Figure 6-1) | 2 | 75 | 95 | 110 | ns | ||||
4.5 | 15 | 19 | 22 | |||||||
6 | 13 | 16 | 19 | |||||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1)(2) | 22(4) | pF | |||||||
HCTTYPES | ||||||||||
tPLH, tPHL |
Propagation delay (Figure 6-1) An to output |
4.5 | 14(3) | 34 | 42 | 51 | ns | |||
tPLH, tPHL | Bn to output | 4.5 | 14(3) | 34 | 42 | 51 | ns | |||
tPLH, tPHL | E to output | 4.5 | 9(3) | 24 | 30 | 36 | ns | |||
tTLH, tTHL | Output transition time (Figure 6-1) | 4.5 | 15 | 19 | 22 | ns | ||||
CIN | Input capacitance | 10 | 10 | 10 | pF | |||||
CPD | Power dissipation capacitance(1)(2) | 5 | 22(4) | pF |