SCHS156D February 1998 – November 2021 CD54HC165 , CD54HCT165 , CD74HC165 , CD74HCT165
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
tWL, tWH | CLK Pulse Width | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tWL | SH/LD Pulse Width | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tSU | Set-up Time SER to CLK |
2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tSU(L) | CLK INH to CLK | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tSU | A-H to SH/LD | 2 | 80 | 100 | 120 | ns | ||||
4.5 | 16 | 20 | 24 | |||||||
6 | 14 | 17 | 20 | |||||||
tH |
Hold Time SER to CLK or CLK INH |
2 | 35 | 45 | 55 | ns | ||||
4.5 | 7 | 9 | 11 | |||||||
6 | 6 | 8 | 9 | |||||||
tH | CLK INH to CLK | 2 | 0 | 0 | 0 | ns | ||||
4.5 | 0 | 0 | 0 | |||||||
6 | 0 | 0 | 0 | |||||||
tREC | Recovery Time SH/LD to CLK |
2 | 100 | 125 | 150 | ns | ||||
4.5 | 20 | 25 | 30 | |||||||
6 | 17 | 21 | 26 | |||||||
fMAX | Maximum Clock Pulse Frequency | 2 | 6 | 5 | 4 | MHz | ||||
4.5 | 30 | 24 | 20 | |||||||
6 | 35 | 28 | 24 | |||||||
HCT TYPES | ||||||||||
tWL, tWH | CLK Pulse Width | 4.5 | 18 | 23 | 27 | ns | ||||
tWL | SH/LD Pulse Width | 4.5 | 20 | 25 | 30 | ns | ||||
tSU | Set-up Time SER to CLK |
4.5 | 20 | 25 | 30 | ns | ||||
tSU(L) | CLK INH to CLK | 4.5 | 20 | 25 | 30 | ns | ||||
tSU | A-H to SH/LD | 6 | 20 | 25 | 30 | ns | ||||
tH |
Hold Time SER to CLK or CLK INH |
4.5 | 7 | 9 | 11 | ns | ||||
tS, tH | CLK INH to CLK | 4.5 | 0 | 0 | 0 | ns | ||||
tREC | Recovery Time SH/LD to CLK |
4.5 | 20 | 25 | 30 | ns | ||||
fMAX | Maximum Clock Pulse Frequency | 4.5 | 27 | 22 | 18 | MHz |