SCLS453E February 2001 – June 2022 CD54HCT373 , CD74HCT373
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 7 | V | |
IIK | Input clamp current(2) | VI < 0 or VI > VCC | ± 20 | mA | |
IOK | Output clamp current(2) | VO < 0 or VO > VCC | ± 20 | mA | |
IO | Continuous output drain current per output | VO = 0 to VCC | ± 35 | mA | |
IO | Continuous output source or sink current per output | VO = 0 to VCC | ± 25 | mA | |
Continuous current through VCC or GND | ± 50 | mA | |||
TJ | Junction temperature | 150 | ℃ | ||
Tstg | Storage temperature range | –65 | 150 | ℃ |