SCHS303D January 2001 – July 2024 CD54AC00 , CD74AC00
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 85°C | –55°C TO 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 1.9 | 6.6 | 1.8 | 7.3 | ns |
tPHL | 1.9 | 6.6 | 1.8 | 7.3 |