Refer to the PDF data sheet for device specific package drawings
The 'AC04 devices contain six independent inverters. The devices perform the Boolean function Y = A.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4AC04 | D (SOIC, 14) | 8.65mm × 6mm | 8.65mm × 3.9mm |
N (PDIP, 14) | 19.3mm × 9.4mm | 19.3mm × 6.35mm | |
J (CDIP, 14) | 19.56 mm x 6.67mm | 19.56mm x 6.67mm |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
1A | 1 | Input | Channel 1, Input A |
1Y | 2 | Output | Channel 1, Output Y |
2A | 3 | Input | Channel 2, Input A |
2Y | 4 | Output | Channel 2, Output Y |
3A | 5 | Input | Channel 3, Input A |
3Y | 6 | Output | Channel 3, Output Y |
GND | 7 | — | Ground |
4Y | 8 | Output | Channel 4, Output Y |
4A | 9 | Input | Channel 4, Input A |
5Y | 10 | Output | Channel 5, Output Y |
5A | 11 | Input | Channel 5, Input A |
6Y | 12 | Output | Channel 6, Output Y |
6A | 13 | Input | Channel 6, Input A |
VCC | 14 | — | Positive Supply |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | −0.5 | 6 | V | |
IIK | Input clamp current | (VI < 0 or VI > VCC)1 | ±20 | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC)1 | ±50 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±50 | mA | |
Continuous current through VCCor GND | ±100 | mA | |||
Tstg | Storage temperature | −65 | 150 | °C |