SCHS305E January 2001 – August 2024 CD54AC04 , CD74AC04
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | –40°C TO 85°C | –55°C TO 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A | Y | 2.3 | 8.3 | 2.3 | 9.1 | ns |
tPHL | 2.3 | 8.3 | 2.3 | 9.1 |