Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4AC05 Hex Inverters With
Open-Drain Outputs
1 Features
- AC types feature 1.5V to 5.5V operation and
balanced noise immunity at 30% of the supply voltage
- Speed of bipolar F, AS, and S, with significantly
reduced power consumption
- Fanout to 15 F devices
- SCR-latchup-resistant CMOS process and circuit
design
- Exceeds 2kV ESD protection per MIL-STD-883,
method 3015