SCHS228D November 1998 – August 2024 CD74AC14
PRODMIX
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | − 55°C TO 125°C | − 40°C TO 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A | Y | 2.6 | 10.5 | 2.7 | 9.5 | ns |
tPHL | 2.6 | 10.5 | 2.7 | 9.5 |