SCHS334B March 2003 – August 2024 CD54AC153 , CD74AC153
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | −55°C to 125°C | −40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 250 | 227 | ns | ||
tPHL | 250 | 227 | |||||
tPLH | Any C | Y | 166 | 151 | ns | ||
tPHL | 166 | 151 | |||||
tPLH | G | Y | 148 | 134 | ns | ||
tPHL | 148 | 134 |