SCHS239D November 1998 – May 2024 CD54AC161 , CD74AC161
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | –55°C to 125°C | –40°C to 85°C | UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
VCC | Supply voltage | 1.5 | 5.5 | 1.5 | 5.5 | 1.5 | 5.5 | V | ||
VIH | High-level input voltage | VCC = 1.5 | 1.2 | 1.2 | 1.2 | V | ||||
VCC = 3 | 2.1 | 2.1 | 2.1 | |||||||
VCC = 5.5 | 3.85 | 3.85 | 3.85 | |||||||
VIL | Low-level input voltage | VCC = 1.5 V | 0.3 | 0.3 | 0.3 | V | ||||
VCC = 3 V | 0.9 | 0.9 | 0.9 | |||||||
VCC = 5.5 V | 1.65 | 1.65 | 1.65 | |||||||
VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | ||
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | ||
IOH | High-level output current | VCC = 4.5 V to 5.5 V | –24 | –24 | –24 | mA | ||||
IOL | Low-level output current | VCC = 4.5 V to 5.5 V | 24 | 24 | 24 | |||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.5 V to 3 V | 50 | 50 | 50 | ns/V | ||||
VCC = 3.6 V to 5.5 V | 20 | 20 | 20 |