SCHS240D November 1998 – October 2024 CD54AC164 , CD54ACT164 , CD74AC164 , CD74ACT164
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | DC Supply Voltage | -0.5 | 6 | V | |
IIK | DC Input Diode Current | (VI < -0.5V or VI > VCC + 0.5V) | ± 20 | mA | |
IOK | DC Output Diode Current | (VO < -0.5V or VO > VCC + 0.5V) | ±50 | mA | |
IO | DC Output Source or Sink Current per Output Pin | (VO > -0.5V or VO < VCC + 0.5V) | ±50 | mA | |
ICC or IGND (2) | DC VCC or Ground Current | ±100 | mA |