SCHS346C April 2003 – October 2024 CD74AC174
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
–55°C to 125°C | –40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 68 | 77 | MHz | |||
tw | Pulse duration | CLR low | 5.6 | 4.9 | ns | ||
CLK high or low | 7.3 | 6.4 | |||||
Tsu | Setup time before CLK↑ | Data | 2 | 2 | ns | ||
th | Hold time, data after CLK ↑ | 4.2 | 3.7 | ns | |||
trec | Recovery time, before CLK ↑ | CLR↑ | 1.5 | 1.5 | ns |