SCHS347A April 2003 – April 2024 CD74AC175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | –55°C to 125°C | –40°C to 85°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 1.5 | 5.5 | 1.5 | 5.5 | 1.5 | 5.5 | V | |
VIH | High-level input voltage | VCC = 1.5V | 1.2 | 1.2 | 1.2 | V | |||
VCC = 3V | 2.1 | 2.1 | 2.1 | ||||||
VCC = 5.5V | 3.85 | 3.85 | 3.85 | ||||||
VIL | Low-level input voltage | VCC = 1.5V | 0.3 | 0.3 | 0.3 | V | |||
VCC = 3V | 0.9 | 0.9 | 0.9 | ||||||
VCC = 5.5V | 1.65 | 1.65 | 1.65 | ||||||
VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | VCC = 4.5V to 5.5V | –24 | ‐24 | ‐24 | mA | |||
IOL | Low-level output current | VCC = 4.5V to 5.5V | 24 | 24 | 24 | mA | |||
Δt/Δv | Input transition rise or fall rate | VCC= 1.5V to 3V | 50 | 50 | 50 | ns/V | |||
VCC = 3.6V to 5.5V | 20 | 20 | 20 |