SCHS347A April 2003 – April 2024 CD74AC175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fmax | 71 | 81 | MHz | ||||
tPLH | CLK | Any Q | 4.3 | 17.1 | 4.4 | 15.5 | ns |
tPHL | 4.3 | 17.1 | 4.4 | 15.5 | |||
tPLH | CLR | Any Q | 4.3 | 17.1 | 4.4 | 15.5 | ns |
tPHL | 4.3 | 17.1 | 4.4 | 15.5 |