SCHS347A April 2003 – April 2024 CD74AC175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
-55°C to 125°C | -40°C to 85°C | UNIT | |||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
fclock | Clock frequency | 8 | 114 | MHz | |||
tw | Pulse duration | CLR low | 50 | 44 | ns | ||
CLK high or low | 63 | 55 | |||||
tsu | Setup time before CLK↑ | Data | 2 | 2 | ns | ||
th | Hold time, data after CLK ↑ | 2 | 2 | ns | |||
trec | Recovery time, before CLK ↑ | CLR↑ | 1 | 1 | ns |