SCHS347A April 2003 – April 2024 CD74AC175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This positive-edge-triggered D-type flip-flop has a direct clear (CLR) input. The CD74AC175 features complementary outputs from each flip-flop.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD74AC175 | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |