SCHS331B February 2003 – July 2024 CD74AC238
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | -55°C to 125°C | -40°C to 85°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A, B, C | Any Y | 187 | 170 | ns | ||
tPHL | 187 | 170 | |||||
tPLH | G1 | Any Y | 208 | 189 | ns | ||
tPHL | 208 | 189 | |||||
tPLH | G2A, G2B | Any Y | 149 | 135 | ns | ||
tPHL | 149 | 135 |