SCHS287C December 2023 – May 2024 CD54AC240 , CD54AC244 , CD54ACT240 , CD54ACT241 , CD54ACT244 , CD74AC240 , CD74AC244 , CD74ACT240 , CD74ACT241 , CD74ACT244
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CHARACTERISTIC | MIN | MAX | UNIT | |||
---|---|---|---|---|---|---|
Supply voltage | ||||||
VCC (1) | AC Types | 1.5 | 5.5 | V | ||
ACT Types | 4.5 | 5.5 | V | |||
VI, VO | Input or Output Voltage | 0 | VCC | V | ||
TA | Operating Temperature | CD54 | -55 | +125 | °C | |
CD74 | -40 | +85 | ||||
Input Rise and Fall Slew Rate | ||||||
dt/dv | at 1.5 V to 3 V (AC Types) | 0 | 50 | ns/V | ||
at 3.6 v to 5.5 V (AC Types) | 0 | 20 | ns/V | |||
at 4.5 V to 5.5 V (ACT Types) | 0 | 10 | ns/V |