Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
CDx4AC24x, CDx4ACT24x Octal Buffer/Line
Drivers, 3-State
1 Features
- SCR-Latch-up-resistant CMOS process and
circuit design
- Speed of bipolar FAST#GUID-DBCCC219-403A-4CE3-88E6-12164E46A251/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation
and balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST* ICs
- Drives 50ohm transmission lines
(1)