SCHS246A August 1998 – August 2024 CD74AC251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SYMBOL | PARAMETER | VCC (V) | -40°C TO 85°C | -55°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
tPLH, tPHL | Propagation delay, data to Y output | 1.5 | - | - | 153 | - | - | 169 | ns |
3.3(1) | 4.9 | - | 17.2 | 4.7 | - | 18.9 | ns | ||
5(2) | 3.5 | - | 12.3 | 3.4 | - | 13.5 | ns | ||
tPLH, tPHL | Propagation delay, data to Y output | 1.5 | - | - | 169 | - | - | 186 | ns |
3.3 | 5.4 | - | 19 | 5.2 | - | 20.9 | ns | ||
5 | 3.8 | - | 13.5 | 3.7 | - | 14.9 | ns | ||
tPLH, tPHL | Propagation delay, select to Y output | 1.5 | - | - | 207 | - | - | 228 | ns |
3.3 | 6.6 | - | 23.2 | 6.4 | - | 25.5 | ns | ||
5 | 4.7 | - | 16.5 | 4.6 | - | 18.2 | ns | ||
tPLH, tPHL | Propagation Delay, Select to Y Output | 1.5 | - | - | 223 | - | - | 245 | ns |
3.3 | 7.1 | - | 24.9 | 6.9 | - | 27.4 | ns | ||
5 | 5.1 | - | 17.8 | 4.9 | - | 19.6 | ns | ||
tPZH, tPZL, tPHZ, tPLZ | Propagation delay, output enable and output disable to output | 1.5 | - | - | 155 | - | - | 169 | ns |
3.3 | 5.2 | - | 18.7 | 5.1 | - | 20.3 | ns | ||
5 | 3.5 | - | 12.3 | 3.4 | - | 13.5 | ns | ||
CO | Three-state output capacitance | - | - | - | 15 | - | - | 15 | pF |
CI | Input capacitance | - | - | - | 10 | - | - | 10 | pF |
CPD(3) | Power dissipation capacitance | - | - | 120 | - | - | 120 | - | pF |