SCHS246A August 1998 – August 2024 CD74AC251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | -0.5 | 6 | V | |
IIK | Input diode current | (VI < -0.5V or VI > VCC + 0.5V) | ±20 | mA | |
IOK | Output diode current | (VI < -0.5V or VI > VCC + 0.5V) | ±50 | mA | |
IO | Output source or sink current per output pin | VO < -0.5V or VO > VCC + 0.5V | ±50 | mA | |
VCC or ground current, ICC or IGND (2) | ±100 | mA | |||
TJ | Maximum junction temperature (plastic package) | 150 | °C | ||
Tstg | Storage temperature | -65 | 150 | °C |