SCHS246A August 1998 – August 2024 CD74AC251
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
SYMBOL | PARAMETER | TEST CONDITIONS | VCC (V) | 25°C | -40°C TO 85°C | -55°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||
VIH | High level input voltage | - | - | 1.5 | 1.2 | - | 1.2 | - | 1.2 | - | V |
3 | 2.1 | - | 2.1 | - | 2.1 | - | V | ||||
5.5 | 3.85 | - | 3.85 | - | 3.85 | - | V | ||||
VIL | Low level input voltage | - | - | 1.5 | - | 0.3 | - | 0.3 | - | 0.3 | V |
3 | - | 0.9 | - | 0.9 | - | 0.9 | V | ||||
5.5 | - | 1.65 | - | 1.65 | - | 1.65 | V | ||||
VOH | High level output voltage | VIH or VIL | -0.05 | 1.5 | 1.4 | - | 1.4 | - | 1.4 | - | V |
-0.05 | 3 | 2.9 | - | 2.9 | - | 2.9 | - | V | |||
-0.05 | 4.5 | 4.4 | - | 4.4 | - | 4.4 | - | V | |||
-4 | 3 | 2.58 | - | 2.48 | - | 2.4 | - | V | |||
-24 | 4.5 | 3.94 | - | 3.8 | - | 3.7 | - | V | |||
-75 (1), (2) | 5.5 | - | - | 3.85 | - | - | - | V | |||
-50 (1), (2) | 5.5 | - | - | - | - | 3.85 | - | V | |||
VOL | Low level output voltage | VIH or VIL | 0.05 | 1.5 | - | 0.1 | - | 0.1 | - | 0.1 | V |
0.05 | 3 | - | 0.1 | - | 0.1 | - | 0.1 | V | |||
0.05 | 4.5 | - | 0.1 | - | 0.1 | - | 0.1 | V | |||
12 | 3 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
24 | 4.5 | - | 0.36 | - | 0.44 | - | 0.5 | V | |||
75 (1), (2) | 5.5 | - | - | - | 1.65 | - | - | V | |||
50(1), (2) | 5.5 | - | - | - | - | - | 1.65 | V | |||
II | Input leakage current | VCC or GND | - | 5.5 | - | ±0.1 | - | ±1 | - | ±1 | μA |
IOZ | Three-state leakage current | VIH or VIL VO = VCC or GND | - | 5.5 | - | ±0.5 | - | ±5 | - | ±10 | μA |
ICC | Quiescent supply current MSI | VCC or GND | 0 | 5.5 | - | 8 | - | 80 | - | 160 | μA |
INPUT | UNIT LOAD |
---|---|
S0, S1, S3 | 1 |
OE | 1 |
I0 - I7 | 1 |