Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4AC283,
CDx4ACT283 4-Bit Binary Fill Adder with Fast
Carry
1 Features
- Buffered inputs
- Exceeds 2kV ESD protection MIL-STD-883, method
3015
- SCR-latchup-resistant CMOS process and circuit
design
- Speed of bipolar FAST™/AS/S with significantly
reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and
balanced noise immunity at 30% of the supply
- ±24mA output drive current
- Fanout to 15 FAST™ ICs
- Drives 50Ω transmission
lines