Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
CDx4AC32
Quadruple 2-Input Positive-or Gates
1 Features
- AC types feature 1.5V to 5.5V operation and
balanced noise immunity at 30% of the supply
- Buffered inputs
- Speed of bipolar F, AS, and S, with significantly
reduced power consumption
- Balanced propagation delays
- ±24mA output drive current
- SCR-latchup-resistant CMOS process and circuit
design
- Exceeds 2k V ESD protection per MIL-STD-883,
method 3015