SCHS285B December 1998 – May 2024 CD54AC541 , CD54ACT540 , CD54ACT541 , CD74AC540 , CD74AC541 , CD74ACT540 , CD74ACT541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The power supply can be any voltage between the min and max supply voltage rating located in Section 4.3.
Each VCC terminal should have a good bypass capacitor to prevent power disturbance. For devices with a single supply, TI recommends 0.1 µF and if there are multiple VCC terminals, then TI recommends .01 µF or .022 µF for each power terminal. It is okay to parallel multiple bypass capacitors to reject different frequencies of noise. A 0.1 µF and 1 µF are commonly used in parallel. The bypass capacitor should be installed as close to the power terminal as possible for best results.