SCHS285B December 1998 – May 2024 CD54AC541 , CD54ACT540 , CD54ACT541 , CD74AC540 , CD74AC541 , CD74ACT540 , CD74ACT541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | −0.5 | 6 | V | |
IIK | Input diode current | (VI < −0.5 or VI > VCC + 0.5 V) | ±20 | mA | |
IOK | Output diode current | (VO < −0.5 or VO > VCC + 0.5 V) | ±50 | mA | |
IO | Output source or sink current per output PIN | (VO > −0.5 or VO < VCC + 0.5 V) | ±50 | mA | |
Vcc or ground current, ICC or IGND(1) | ±100 | mA | |||
Tstg | Storage temperature | −65 | +150 | °C |