SCHS292A December 1998 – May 2024 CD54AC574 , CD54ACT574 , CD74AC574 , CD74ACT574
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CHARACTERISTICS | TEST CONDITIONS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|
+25 | -40 to +85 | -55 to.+125 | UNIT | ||||||||
VI (V) | IO (mA) | MIN | MAX | MIN | MAX | MIN | MAX | ||||
VIH | High-Level Input Voltage | 4.5 to 5.5 | 2 | — | 2 | — | 2 | — | V | ||
VIL | Low-Level Input Voltage | 4.5 to 5.5 | — | 0.8 | — | 0.8 | — | 0.8 | V | ||
VOH | High-Level Output Voltage | VIH or VIL (1), (2) | -0.05 | 4.5 | 4.4 | — | 4.4 | — | 4.4 | — | V |
-24 | 4.5 | 3.94 | — | 3.8 | — | 3.7 | — | ||||
-75 | 5.5 | — | — | 3.85 | — | — | — | ||||
-50 | 5.5 | — | — | — | — | 3.85 | — | ||||
VOL | Low-Level Output Voltage | VIH or VIL (1). (2) | 0.05 | 4.5 | — | ±0.1 | — | ±.1 | — | ±.1 | V |
24 | 4.5 | — | 0.36 | — | 0.44 | — | 0.5 | ||||
75 | 5.5 | — | — | — | 1.65 | — | — | ||||
50 | 5.5 | — | — | — | — | — | 1.65 | ||||
II | Input Leakage Current | VCC or GND | 5.5 | — | ±0.1 | — | ±1 | — | ±1 | μA | |
IOZ | 3-State Leakage Current | VIH or VIL VO = VCC or GND | 5.5 | — | ±0.5 | — | ±5 | — | ±10 | μA | |
ICC | Quiescent Supply Current, MSI | VCC or GND | 0 | 5.5 | — | 8 | — | 80 | — | 160 | μA |
ΔICC | Additional Quiescent Supply Current per Input Pin | VCC-2.1 | 4.5 to 5.5 | — | 2.4 | — | 2.8 | — | 3 | mA | |
TTL Inputs High | |||||||||||
1 Unit Load |
INPUT | UNIT LOADS(1) |
---|---|
D, OE | 0-7 |
CP | 1.17 |