SCHS310D January 2001 – August 2024 CD54ACT04 , CD74ACT04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
TA = 25°C | − 40°C to 85°C | − 55°C to 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | ||||
VCC | Supply voltage | 4.5 | 5.5 | 4.5 | 5.5 | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | 2 | 2 | V | ||||
VIL | Low-level input voltage | 0.8 | 0.8 | 0.8 | V | ||||
VI | Input voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | 0 | VCC | 0 | VCC | V | |
IOH | High-level output current | − 24 | − 24 | − 24 | mA | ||||
IOL | Low-level output current | 24 | 24 | 24 | mA | ||||
∆t/∆v | Input transition rise or fall rate | 10 | 10 | 10 | ns/V |