SCHS310D January 2001 – August 2024 CD54ACT04 , CD74ACT04
PRODMIX
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | −0.5 | 6 | V | |
IIK | Input clamp current | (VI < 0 or VI > VCC)(2) | ±20 | mA | |
IOK | Output clamp current | (VO < 0 or VO > VCC)(2) | ±50 | mA | |
IO | Continuous output current | (VO = 0 to VCC) | ±50 | mA | |
Continuous current through VCCor GND | ±100 | mA | |||
Tstg | Storage temperature | −65 | 150 | °C |