SCHS311E January 2001 – November 2024 CD54ACT05 , CD74ACT05
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
–40°C TO 85°C |
–55°C TO 125°C |
UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPZL | A or B | Y | 2.4 | 8.5 | 2.3 | 9.3 | ns |
tPLZ | 2.8 | 9.8 | 2.7 | 10.8 |