SCHS312C January 2001 – August 2024 CD54ACT08 , CD74ACT08
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | FROM (INPUT) | TO (OUTPUT) | −40°C TO 85°C | −55 °C TO 125°C | UNIT | ||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
tPLH | A or B | Y | 3.3 | 11.7 | 3.2 | 12.9 | ns |
tPHL | 3.3 | 11.7 | 3.2 | 12.9 |