SCHS329C January 2003 – July 2024 CD54ACT138 , CD74ACT138
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6 | V | |
IIK(2) | Input clamp current | (VI < 0 V or VI > VCC) | ±20 | mA | |
IOK(2) | Output clamp current | (VO < 0 V or VO > VCC) | ±50 | mA | |
IO | Continuous output current | (VO > 0 V or VO < VCC) | ±50 | mA | |
Continuous current through VCC or GND | ±100 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |