SCHS338A March 2003 – August 2024 CD54ACT151 , CD74ACT151
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
These data selectors/multiplexers provide full binary decoding to select one of eight data sources. The strobe (G) input must be at a low logic level to enable the inputs. A high level at the strobe terminal forces the W output high and the Y output low.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CDx4ACT151 | D (SOIC, 16) | 8.65mm × 6mm | 8.65mm × 3.9mm |
J (CDIP , 16) | 19.55mm x 7.9mm | 19.55 mm x 6.7mm |