SCHS345A April 2003 – May 2024 CD74ACT175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
This positive-edge-triggered D-type flip-flop has a direct clear (CLR) input. The CD74ACT175 features complementary outputs from each flip-flop.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD74ACT175 | N (PDIP, 16) | 19.3mm × 9.4mm | 19.3mm × 6.35mm |
D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |