SCHS345A April 2003 – May 2024 CD74ACT175
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | –0.5 | 6 | V | |
IIK | Input clamp current | (VI < 0 V or VI > VCC) (2) | ±20 | mA | |
IOK | Output clamp current | (VO < 0 V or VO > VCC)(2) | ±50 | mA | |
IO | Continuous output current | (VO> 0 V or VO < VCC) | ±50 | mA | |
Continuous current through VCC or GND | ±200 | mA | |||
Tstg | Storage temperature range | –65 | 150 | °C |