SCHS245D November 1998 – April 2024 CD54AC245 , CD54ACT245 , CD74AC245 , CD74ACT245
PRODMIX
Refer to the PDF data sheet for device specific package drawings
The 'AC245 and 'ACT245 are octal-bus transceivers that utilize Advanced CMOS Logic technology.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
CD74AC245/ CD74ACT245 | N (PDIP, 20) | 24.33mm × 9.4mm | 24.33mm × 6.35mm |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.80mm × 7.50mm | |
CD54AC245/ CD54ACT245 | J (CDIP, 20) | 24.2mm × 7.62mm | 24.2mm × 6.92mm |
CD74ACT245 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm × 5.3mm |