SCHS290A December 1998 – March 2024 CD54AC374 , CD54ACT374 , CD74AC374 , CD74AC534 , CD74ACT374
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CHARACTERISTICS | VCC (V) | AMBIENT TEMPERATURE (TA) - °C | UNIT | ||||
---|---|---|---|---|---|---|---|
-40 to +85 | -55 to+125 | ||||||
MIN | MAX | MIN | MAX | ||||
tw | Clock Pulse Width | 1.5 | 44 | — | 50 | — | ns |
3.3(1) | 4.9 | — | 5.6 | — | |||
5(2) | 3.5 | — | 4 | — | |||
tSU | Setup Time Data to Clock | 1.5 | 2 | — | 2 | ns | |
3.3 | 2 | — | 2 | — | |||
5 | 2 | — | 2 | — | |||
tH | Hold Time Data to Clock | 1.5 | 2 | — | 2 | ns | |
3.3 | 2 | — | 2 | — | |||
5 | 2 | — | 2 | — | |||
fMAX | Maximum Clock Frequency | 1.5 | 11 | — | 10 | — | MHz |
3.3 | 101 | — | 89 | — | |||
5 | 143 | — | 125 | — |