SCHS285B December 1998 – May 2024 CD54AC541 , CD54ACT540 , CD54ACT541 , CD74AC540 , CD74AC541 , CD74ACT540 , CD74ACT541
PRODUCTION DATA
The CD74AC540, -541, and CD74ACT540, -541 are supplied in 20-lead dual-in-line plastic packages (E suffix) and in 20-lead dual-in-line small-outline plastic packages (M suffix). Both package types are operable over the following temperature ranges: Industrial (−40 to +85°C) and Extended Industrial/Military (−55 to +125°C).
The CD54AC540, -541, and CD54ACT540, -541, available in chip form (H suffix), are operable over the −55 to +125°C temperature range.