SCHS285B December 1998 – May 2024 CD54AC541 , CD54ACT540 , CD54ACT541 , CD74AC540 , CD74AC541 , CD74ACT540 , CD74ACT541
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VCC | Supply voltage | |||||
(For TA = full package-temperature range) | ||||||
AC types | 1.5 | 5.5 | V | |||
ACT types | 4.5 | 5.5 | V | |||
VI, VO | Input or output voltage | 0 | VCC | V | ||
TA | Operating temperature | -55 | +125 | °C | ||
dt/dv | Input rise and fall slew rate | |||||
at 1.5V to 3V (AC types) | 0 | 50 | ns/V | |||
at 3.6V to 5.5V (AC types) | 0 | 20 | ns/V | |||
at 4.5V to 5.5V (ACT types) | 0 | 10 | ns/V |