Refer to the PDF data sheet for device specific package drawings
This device contains three independent 3-input AND gates. Each gate performs the Boolean function Y = A ● B ● C in positive logic.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
CD74HC11M | SOIC (14) | 8.70 mm × 3.90 mm |
CD74HC11E | PDIP (14) | 19.30 mm × 6.40 mm |
CD54HC11F | CDIP (14) | 21.30 mm × 7.60 mm |
Changes from Revision E (September 2003) to Revision F (April 2021)