SCLS579B April 2004 – April 2020 CD74HC125-Q1
PRODUCTION DATA.
PARAMETER | FROM | TO | CONDITIONS | VCC | Operating free-air temperature (TA) | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
25°C | –40°C to 125°C | |||||||||||
MIN | TYP | MAX | MIN | TYP | MAX | |||||||
tpd | Propagation delay | A | Y | CL = 50 pF | 2 V | 100 | 150 | ns | ||||
4.5 V | 20 | 30 | ||||||||||
6 V | 17 | 26 | ||||||||||
CL = 15 pF | 5 V | 8 | ||||||||||
ten | Enable time | OE | Y | CL = 50 pF | 2 V | 125 | 190 | ns | ||||
4.5 V | 25 | 38 | ||||||||||
6 V | 21 | 32 | ||||||||||
CL = 15 pF | 5 V | 10 | ||||||||||
tdis | Disable time | OE | Y | CL = 50 pF | 2 V | 125 | 190 | ns | ||||
4.5 V | 25 | 38 | ||||||||||
6 V | 21 | 32 | ||||||||||
CL = 15 pF | 5 V | 10 | ||||||||||
tt | Transition-time | Y | CL = 50 pF | 2 V | 60 | 90 | ns | |||||
4.5 V | 12 | 18 | ||||||||||
6 V | 10 | 15 |