SCHS150D September 1998 – November 2021 CD54HC151 , CD54HCT151 , CD74HC151 , CD74HCT151
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
TA | Temperature Range | –55 | 125 | ℃ | |
VCC | Supply Voltage Range | HC Types | 2 | 6 | V |
HCT Types | 4.5 | 5.5 | |||
VI,VO | DC Input or Output Voltage | 0 | VCC | V | |
tt | Input Rise and Fall Time | 2 V | 1000 | ns | |
4.5 V | 500 | ||||
6 V | 400 |