SCHS150D September 1998 – November 2021 CD54HC151 , CD54HCT151 , CD74HC151 , CD74HCT151
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | VCC (V) | 25℃ | -40℃ to 85℃ | -55℃ to 125℃ | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | |||||
HC TYPES | |||||||||||
tpd | Any Data Input to Y | 2 | 170 | 215 | 255 | ns | |||||
4.5 | 14(3) | 34 | 43 | 51 | |||||||
6 | 29 | 37 | 43 | ||||||||
Any Data Input to W | 2 | 185 | 230 | 280 | ns | ||||||
4.5 | 15(3) | 37 | 46 | 56 | |||||||
6 | 31 | 39 | 48 | ||||||||
Any Select to Y | 2 | 185 | 230 | 280 | ns | ||||||
4.5 | 15(3) | 37 | 46 | 56 | |||||||
6 | 31 | 39 | 48 | ||||||||
Any Select to W | 2 | 205 | 255 | 310 | ns | ||||||
4.5 | 17(3) | 41 | 51 | 62 | |||||||
6 | 35 | 43 | 53 | ||||||||
Enable to Y | 2 | 140 | 175 | 210 | ns | ||||||
4.5 | 11(3) | 28 | 35 | 42 | |||||||
6 | 24 | 30 | 36 | ||||||||
Enable to W | 2 | 145 | 180 | 220 | ns | ||||||
4.5 | 12(3) | 29 | 36 | 44 | |||||||
6 | 25 | 31 | 38 | ||||||||
tt | Output Transition Time | 2 | 75 | 95 | 110 | ns | |||||
4.5 | 15 | 19 | 22 | ||||||||
6 | 13 | 16 | 19 | ||||||||
CIN | Input Capacitance | 10 | 10 | 10 | pF | ||||||
CPD | Power Dissipation Capacitance(1)(2) | 5 | 59 | pF | |||||||
HCT TYPES | |||||||||||
tpd | Any Data Input to Y | 4.5 | 16(3) | 38 | 48 | 57 | ns | ||||
Any Data Input to W | 4.5 | 15(3) | 36 | 45 | 54 | ns | |||||
Any Select to Y | 4.5 | 17 (3) | 41 | 51 | 62 | ns | |||||
Any Select to W | 4.5 | 18(3) | 43 | 54 | 65 | ns | |||||
Enable to Y | 4.5 | 12(3) | 29 | 36 | 44 | ns | |||||
CL = 50 pF | Enable to W | 4.5 | 15(3) | 36 | 46 | 54 | ns | ||||
tt | Output Transition Time | 4.5 | 15 | 19 | 22 | ns | |||||
CIN | Input Capacitance | 10 | 10 | 10 | pF | ||||||
CPD | Power Dissipation Capacitance(1)(2) | 5 | 58 | pF |