SCHS157D February 1998 – February 2022 CD54HC166 , CD54HCT166 , CD74HC166 , CD74HCT166
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | HC Types | 2 | 6 | V |
HCT Types | 4.5 | 5.5 | V | ||
VI, VO | Input or output voltage | 0 | VCC | V | |
tt | Input rise and fall time | 2V | 1000 | ns | |
4.5V | 500 | ||||
6V | 400 | ||||
TA | Temperature range | –55 | 125 | ℃ |