SCHS158F November 1998 – March 2022 CD54HC173 , CD54HCT173 , CD74HC173 , CD74HCT173
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage range | HC types | 2 | 6 | V |
HCT types | 4.5 | 5.5 | |||
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
tt | Input rise and fall time | VCC = 2V | 1000 | ns | |
VCC = 4.5V | 500 | ||||
VCC = 6V | 400 | ||||
TA | Temperature range | -55 | 125 | °C |