SCHS131D August 1997 – May 2021 CD54HC21 , CD74HC21
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The inputs and outputs to this device have both positive and negative clamping diodes as depicted in Figure 8-1.
Voltages beyond the values specified in the Section 6.1 table can cause damage to the device. The recommended input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.